(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PushOne E Series Tube Cap

PushOne E Series Tube Cap
  • Volume Discount

No jigs or tools are required for connecting tubes to this tube cap. The surface is resistant to degradation, preventing elution of copper ions.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ECC4
ECC6
ECC8
ECC10
ECC12
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. d1
(mm)
1 Piece(s)Available

36 Days or more

4
1 Piece(s)Available

7 Days or more

6
1 Piece(s)Available

7 Days or more

8
1 Piece(s)Available

7 Days or more

10
1 Piece(s)Available

12 Days or more

12

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Other shapes Other Shapes Tube Cap Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support