(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Cartridge

for General Piping, Tube Fitting Mini-Type Cartridge
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCC1/8-M6M
PCC3-M6M
PCC3-M6MW
PCC4-M6M
PCC4-M6MW
PCC4-M8M
PCC4-M8MW
PCC6-M8M
PCC6-M8MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Nominal of Thread 1 Appearance Color
10 Piece(s)Available

14 Days or more

-3.2M6×0.75Standard Specifications
10 Piece(s)Available

15 Days or more

-3M6×0.75Standard Specifications
10 Piece(s)Available

14 Days or more

-3M6×0.75Light Gray Specification
1 Piece(s)Available

8 Days or more

104M6×0.75Standard Specifications
10 Piece(s)Available

14 Days or more

-4M6×0.75Light Gray Specification
1 Piece(s)Available

8 Days or more

104M8×0.75Standard Specifications
10 Piece(s)Available

14 Days or more

-4M8×0.75Light Gray Specification
1 Piece(s)Available

8 Days or more

106M8×0.75Standard Specifications
10 Piece(s)Available

14 Days or more

-6M8×0.75Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Standard/Mini
Applicable Fluid Air Fitting Type Screw Mount Direction Operating Temperature 0::60
Types of connection screw 1 M Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support