(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Branch Tee

Tube Fitting for General Piping - Branch Tee

Click this image to zoom it.

  • Volume Discount

[Features]
•One-touch fitting for general pneumatic pipe use
•Wide variety of options available
•In-situ adjustment of the resin body take-off angle
•Enables centralized piping
•Light gray and clean room packaged options available
•Fluorinated grease used to meet clean room packaging specifications
•Item is package in an ISO 6 clean room, following purification with clean air

(i)Caution

  • The external shape, dimensions, and other qualities may differ for some models of tube fitting. For details, see the product information.

PDF

Part Number

Configured Part Number is shown.

Part Number
PD1/2-02
PD1/2-03
PD1/2-04
PD1/4-01
PD1/4-01W
PD1/4-02
PD1/4-03
PD3/8-01
PD3/8-02
PD3/8-03
PD3/8-04
PD3/16-01
PD3/16-02
PD4-01
PD4-01W
PD4-02W
PD4-M5
PD4-M5W
PD4-M6
PD4-M6W
PD5/16-01
PD5/16-02
PD5/16-03
PD5/32-01
PD5/32-02
PD6-01
PD6-01W
PD6-02
PD6-02W
PD6-03W
PD6-M5
PD6-M5W
PD6-M6
PD6-M6W
PD8-01W
PD8-02
PD8-02W
PD8-03
PD8-03W
PD10-01
PD10-02
PD10-02W
PD10-03
PD10-03W
PD10-04
PD10-04W
PD12-02
PD12-02W
PD12-03
PD12-03W
PD12-04
PD12-04W
PD16-03
PD16-03W
PD16-04
PD16-04W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Orifice Dia
(mm)
Release Ring Color Resin Body Color Full Length
(mm)
10 Piece(s)Available

14 Days or more

-12.7R1/48WhiteBlack60.6
10 Piece(s)Available

14 Days or more

-12.7R3/810WhiteBlack63.8
10 Piece(s)Available

20 Days or more

-12.7R1/210.9WhiteBlack67.8
10 Piece(s)Available

14 Days or more

-6.35R1/84.6WhiteBlack43.3
10 Piece(s)Available

14 Days or more

-6.35R1/84.6WhiteLight Gray43.3
10 Piece(s)Available

13 Days or more

-6.35R1/45.3WhiteBlack48.8
10 Piece(s)Available

14 Days or more

-6.35R3/85.3WhiteBlack52
10 Piece(s)Available

14 Days or more

-9.53R1/86WhiteBlack51.2
10 Piece(s)Available

15 Days or more

-9.53R1/48WhiteBlack54.7
10 Piece(s)Available

14 Days or more

-9.53R3/88.2WhiteBlack58.2
10 Piece(s)Available

14 Days or more

-9.53R1/28.2WhiteBlack62.2
10 Piece(s)Available

14 Days or more

-4.76R1/83.3WhiteBlack43.7
10 Piece(s)Available

14 Days or more

-4.76R1/43.3WhiteBlack49.2
1 Piece(s)Available

8 Days or more

104R1/82.8BlackBlack40.2
10 Piece(s)Available

14 Days or more

-4R1/82.8Light GrayLight Gray40.2
10 Piece(s)Available

14 Days or more

-4R1/42.8Light GrayLight Gray46.2
1 Piece(s)Available

8 Days or more

104MM5×0.82.4BlackBlack33.7
10 Piece(s)Available

14 Days or more

-4MM5×0.82.4Light GrayLight Gray33.7
1 Piece(s)Available

8 Days or more

104MM6×12.8BlackBlack38.2
10 Piece(s)Available

14 Days or more

-4MM6×12.8Light GrayLight Gray38.2
10 Piece(s)Available

14 Days or more

-7.94R1/86WhiteBlack46.9
10 Piece(s)Available

14 Days or more

-7.94R1/46.7WhiteBlack51.7
10 Piece(s)Available

14 Days or more

-7.94R3/86.7WhiteBlack55.4
10 Piece(s)Available

14 Days or more

-3.97R1/82.8WhiteBlack40.2
10 Piece(s)Available

14 Days or more

-3.97R1/42.8WhiteBlack46.2
1 Piece(s)Available

8 Days or more

106R1/84.3BlackBlack43.3
10 Piece(s)Available

14 Days or more

-6R1/84.3Light GrayLight Gray43.3
1 Piece(s)Available

8 Days or more

106R1/44.3BlackBlack48.8
10 Piece(s)Available

14 Days or more

-6R1/44.3Light GrayLight Gray48.8
10 Piece(s)Available

14 Days or more

-6R3/84.3Light GrayLight Gray52
1 Piece(s)Available

8 Days or more

106MM5×0.82.4BlackBlack40.3
10 Piece(s)Available

14 Days or more

-6MM5×0.82.4Light GrayLight Gray40.3
10 Piece(s)Available

14 Days or more

-6MM6×13BlackBlack41.3
10 Piece(s)Available

14 Days or more

-6MM6×13Light GrayLight Gray41.3
10 Piece(s)Available

14 Days or more

-8R1/86Light GrayLight Gray46.9
1 Piece(s)Available

8 Days or more

108R1/46.7BlackBlack51.7
10 Piece(s)Available

14 Days or more

-8R1/46.7Light GrayLight Gray51.7
1 Piece(s)Available

8 Days or more

108R3/86.7BlackBlack55.4
10 Piece(s)Available

14 Days or more

-8R3/86.7Light GrayLight Gray55.4
10 Piece(s)Available

14 Days or more

-10R1/86BlackBlack51.2
1 Piece(s)Available

8 Days or more

1010R1/48BlackBlack54.7
10 Piece(s)Available

14 Days or more

-10R1/48Light GrayLight Gray54.7
1 Piece(s)Available

8 Days or more

1010R3/88.3BlackBlack58.2
10 Piece(s)Available

14 Days or more

-10R3/88.3Light GrayLight Gray58.2
1 Piece(s)Available

8 Days or more

1010R1/28.3BlackBlack62.2
10 Piece(s)Available

14 Days or more

-10R1/28.3Light GrayLight Gray62.2
1 Piece(s)Available

8 Days or more

1012R1/48BlackBlack60.3
10 Piece(s)Available

14 Days or more

-12R1/48Light GrayLight Gray60.3
1 Piece(s)Available

8 Days or more

1012R3/810BlackBlack63.5
10 Piece(s)Available

14 Days or more

-12R3/810Light GrayLight Gray63.5
1 Piece(s)Available

8 Days or more

1012R1/210.3BlackBlack67.5
10 Piece(s)Available

14 Days or more

-12R1/210.3Light GrayLight Gray67.5
10 Piece(s)Available

14 Days or more

-16R3/811BlackBlack80.1
10 Piece(s)Available

14 Days or more

-16R3/811Light GrayLight Gray80.1
1 Piece(s)Available

8 Days or more

1016R1/213BlackBlack84.1
10 Piece(s)Available

14 Days or more

-16R1/213Light GrayLight Gray84.1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Orifice Dia
(mm)
Release Ring Color Resin Body Color Full Length
(mm)

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch T Branch Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support