(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tube Fitting Branch Double Universal Elbow for General Piping (PHW6-01)

Tube Fitting Branch Double Universal Elbow for General Piping PHW6-01
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

PHW6-01

 
Part Number
PHW6-01
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Nominal of Thread 1 Release Ring Color Resin Body Color
1 Piece(s)Available

8 Days or more

1061/8BlackBlack

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Double Universal Elbow Operating Temperature 0::60
Types of connection screw 1 R Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PHW6-01 in the Tube Fitting Branch Double Universal Elbow for General Piping series.

Products like this...

Part Number
PHW10-02
PHW10-03
PHW10-04
PHW6-01W
PHW6-02
PHW6-02W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Nominal of Thread 1 Release Ring Color Resin Body Color
1 Piece(s)Available

8 Days or more

10101/4BlackBlack
1 Piece(s)Available

8 Days or more

10103/8BlackBlack
1 Piece(s)Available

8 Days or more

10101/2BlackBlack
1 Piece(s)Available

15 Days or more

-61/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

1061/4BlackBlack
1 Piece(s)Available

15 Days or more

-61/4Light GrayLight Gray

Additional Products in this Category

Tech Support