(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Branch Cross B for General Piping (Part Numbers)

Tube Fitting Branch Cross B for General Piping
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PZB1/2-3/8
PZB3/8-5/16
PZB5/16-1/4
PZB8-6
PZB10-8W
PZB12-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Tube Size 2
(φ)
Appearance Color
10 Piece(s)Available

14 Days or more

-12.79.53Standard Specifications
10 Piece(s)Available

14 Days or more

-9.537.94Standard Specifications
10 Piece(s)Available

14 Days or more

-7.946.35Standard Specifications
1 Piece(s)Available

8 Days or more

1086Standard Specifications
10 Piece(s)Available

14 Days or more

-108Light Gray Specification
10 Piece(s)Available

14 Days or more

-1210Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with different diameters Union, Unequal Dia. Cross B Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support