(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A rich assortment of one-touch fittings for general piping.
[Features]
· One-touch fitting for one-touch fitting general pneumatic pipes for general pneumatic piping.
· Varied lineup.
· The take-off angle of the resin body can be changed after mounting.
· Enables centralized piping.
Part Number
Configured Part Number is shown.
PLHJ8
Minimum order quantity is 10.
Type | One-Touch Couplings | Application | Standard/Mini |
---|---|---|---|
Applicable Fluid | Water / Air | Fitting Type | Socket and reducer |
Sockets, Reducers | 45° Socket Elbow | Operating Temperature | 0~60 |
Tube Size 1(φ) | 8 | Applicable Joint Diameter 1(mm) | 8 |
Appearance Color | Standard Specifications | Package Specifications | Regular Packaging Specifications |
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Fitting Type | Socket and reducer | Sockets, Reducers | 45° Socket Elbow | Operating Temperature | 0::60 |
Package Specifications | Regular Packaging Specifications |
Please check the type/dimensions/specifications of the part PLHJ8 in the General Plumbing Tube Fitting 45° Socket Elbow series.
Part Number |
---|
PLHJ10 |
PLHJ12 |
PLHJ12W |
PLHJ16 |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy