(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular Contact Ball Bearings - Open, Single or Double Row, Steel or Stainless Steel. (Part Numbers)

Angular Contact Ball Bearings - Open, Single or Double Row, Steel or Stainless Steel.
  • Volume Discount

A ball bearing that can simultaneously support a radial load and a large axial load in one direction.[Features]
-Contact angle type of 15 degrees, 25 degrees, 30 degrees, 40 degrees
-Various cages made of polyamide, steel, and brass[Use]
-Hydraulic pump that applies axial load in addition to radial load, vertical
Can be used for mold pumps, spindles of machine tools that require improved shaft rotation accuracy and rigidity, grinding spindles, electromagnetic clutches for automobile air conditioners, etc.

Part Number

Configured Part Number is shown.

7028CTSULP4

Part Number
7028CTSULP4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications, Environment Rolling Element Material Combination of Angular Contact Ball Bearings Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Preload Contact angle
(Degree)
Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Preload Mark Special Configurations Code Bearing type symbol Type symbol Material Symbol Spacer, Sleeve symbol
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 414021033120000-Standard / For high Speed[Steel] Steel-Resin Forming-NoLight Preload40TNoNoP4CSULNoNoNoNoNo

Loading...

  1. 1

Basic Information

Outer Ring Shape Flat Load Direction Radial Outer Ring With Outer Ring
Size Standards Metric System

Please check the type/dimensions/specifications of the part 7028CTSULP4 in the Angular Contact Ball Bearings - Open, Single or Double Row, Steel or Stainless Steel. series.

Products like this...

Part Number
5200ZZ
5203
5204
7030B
7032A
7032AP5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications, Environment Rolling Element Material Combination of Angular Contact Ball Bearings Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Preload Contact angle
(Degree)
Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Preload Mark Special Configurations Code Bearing type symbol Type symbol Material Symbol Spacer, Sleeve symbol
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelDouble ShieldedGrade 0103014.37150-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40NoNoZZNoNoNoNoNoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0174017.51460011000Standard[Steel] SteelSingle RowPunching9050NoNo40------------
1 Piece(s)Available

12 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0204720.61960010000Standard[Steel] SteelSingle RowPunching12400NoNo40------------
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 015022535137000-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40NoNoNoNoBNoNoNoNoNoNoNo
1 Piece(s)Available

11 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 0160240381550002200Standard[Steel] SteelSingle RowMomi removing176000CN (standard)Normal preload30NoNoNoNoANoNoNoNoNo--
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 516024038155000-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo30NoNoNoP5ANoNoNoNoNoNoNo

Additional Products in this Category

Tech Support