(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular Contact Ball Bearings - Open, Single or Double Row, Steel or Stainless Steel.

Angular Contact Ball Bearings - Open, Single or Double Row, Steel or Stainless Steel.
  • Volume Discount

A ball bearing that can simultaneously support a radial load and a large axial load in one direction.[Features]
-Contact angle type of 15 degrees, 25 degrees, 30 degrees, 40 degrees
-Various cages made of polyamide, steel, and brass[Use]
-Hydraulic pump that applies axial load in addition to radial load, vertical
Can be used for mold pumps, spindles of machine tools that require improved shaft rotation accuracy and rigidity, grinding spindles, electromagnetic clutches for automobile air conditioners, etc.

Part Number

Configured Part Number is shown.

Part Number
40BNR10HTYNDUELP4Y
45BNR10HTYNDUELP4Y
50BNR10HTYNDUELP4Y
5200ZZ
5203
5204
5205
5206
5206BZZ
5207
5208
5209
5210
5211
5212
5213
5304
5305
5306
5307
5308
5309
5310
5311
5312
5315
7000A
7000A5TYNSULP4
7000A-H-20T4NSULP-01
7000ADB
7000ADF
7000ATYNDBLP5
7000ATYNDBMP5
7000ATYNDFLP5
7000ATYNP5
7000AW
7000AWDB
7000B
7000CTYNDBLP5
7000CTYNP4
7000CTYNP5
7000CTYNSULP4
7001A
7001A5TYNSULP4
7001A-H-20T4NSULP-01
7001ADB
7001ADF
7001ATYNDBLP5
7001ATYNP4
7001ATYNP5
7001AW
7001AWDB
7001B
7001CTYNDFMP5
7001CTYNDTP5
7001CTYNP4
7001CTYNP5
7001CTYNSULP4
7002A
7002A5TYNSULP4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications, Environment Rolling Element Material Combination of Angular Contact Ball Bearings Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Preload Contact angle
(Degree)
Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Preload Mark Special Configurations Code Bearing type symbol Type symbol Material Symbol Spacer, Sleeve symbol
1 Piece(s)Available

11 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 4406815600-Standard / For high SpeedCeramics (silicon nitride)-Resin Forming-NoSmall Preload40TYNNoNoP4NoDUELNoBNRHNoNo
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 445751611200-Standard / For high SpeedCeramics (silicon nitride)-Resin Forming-NoSmall Preload40TYNNoNoP4NoDUELNoBNRHNoNo
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 450801612200-Standard / For high SpeedCeramics (silicon nitride)-Resin Forming-NoSmall Preload40TYNNoNoP4NoDUELNoBNRHNoNo
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelDouble ShieldedGrade 0103014.37150-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40NoNoZZNoNoNoNoNoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0174017.51460011000Standard[Steel] SteelSingle RowPunching9050NoNo40------------
1 Piece(s)Available

12 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0204720.61960010000Standard[Steel] SteelSingle RowPunching12400NoNo40------------
1 Piece(s)Available

12 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0255220.6213008500Standard[Steel] SteelSingle RowPunching14700NoNo40------------
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0306223.8296007100Standard[Steel] SteelSingle RowPunching21100NoNo40------------
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelDouble ShieldedGrade 0306223.829600-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40NoNoZZNoNoNoNoNoNoNoNoNo
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0357227390006300Standard[Steel] SteelSingle RowPunching28700NoNo40------------
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0408030.2440005600Standard[Steel] SteelSingle RowPunching33500NoNo40------------
1 Piece(s)Available

18 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0458530.2495005000Standard[Steel] SteelSingle RowPunching38000NoNo40------------
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0509030.2530004800Standard[Steel] SteelSingle RowPunching43500NoNo40------------
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 05510033.3560004300Standard[Steel] SteelSingle RowPunching49000NoNo40------------
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 06011036.5690003800Standard[Steel] SteelSingle RowPunching62000NoNo40------------
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 06512038.1765003600Standard[Steel] SteelSingle RowPunching69000NoNo40------------
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0205222.2246009000Standard[Steel] SteelSingle RowPunching15000NoNo40------------
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0256225.4325007500Standard[Steel] SteelSingle RowPunching20700NoNo40------------
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0307230.2405006300Standard[Steel] SteelSingle RowPunching28100NoNo40------------
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0358034.9510005600Standard[Steel] SteelSingle RowPunching36000NoNo40------------
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 0409036.5565005300Standard[Steel] SteelSingle RowPunching41000NoNo40------------
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 04510039.7685004500Standard[Steel] SteelSingle RowPunching51000NoNo40------------
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 05011044.4815004300Standard[Steel] SteelSingle RowPunching61500NoNo40------------
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 05512049.2950003800Standard[Steel] SteelSingle RowPunching73000NoNo40------------
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 060130541250003400Standard[Steel] SteelSingle RowPunching98500NoNo40------------
1 Piece(s)Available

11 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 07516037--Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40NoNoNoNoNoNoNoNoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 010268535032000Standard[Steel] SteelSingle RowMomi removing2600CN (standard)Normal preload30NoNoNoNoANoNoNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 410268535032000Standard[Steel] SteelSingle RowResin Forming2600CN (standard)Light Preload25TYNNoNoP4A5SULNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Single Row)Stainless SteelOpen TypeGrade 010268535032000StandardStainless SteelSingle RowPunching2600CN (standard)Light Preload30NoNoNoNoASULNoNoNoHNo
1 Piece(s)Available

12 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 010268875024000Standard[Steel] SteelBack CombinationMomi removing5200CN (standard)Normal preload30NoNoNoNoADBNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 010268875024000Standard[Steel] SteelFront CombinationPunching5200CN (standard)Normal preload30NoNoNoNoADFNoNoNoNo--
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 510268875024000Standard[Steel] SteelBack CombinationResin Forming5200CN (standard)Light Preload30TYNNoNoP5ADBLNoNoNo--
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 510268875024000Standard[Steel] SteelBack CombinationResin Forming5200CN (standard)Medium Precompression30TYNNoNoP5ADBMNoNoNo--
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 510268875024000Standard[Steel] SteelFront CombinationResin Forming5200CN (standard)Light Preload30TYNNoNoP5ADFLNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 510268535032000Standard[Steel] SteelSingle RowResin Forming2600CN (standard)Normal preload30TYNNoNoP5ANoNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 010268535032000Standard[Steel] SteelSingle RowPunching2600CN (standard)Normal preload30WNoNoNoANoNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 010268875024000Standard[Steel] SteelBack CombinationPunching5200CN (standard)Normal preload30WNoNoNoADBNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 010268530045000Standard[Steel] SteelSingle RowMomi removing2490CN (standard)Normal preload40NoNoNoNoBNoNoNoNoNo--
1 Piece(s)Available

8 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 510268865036000Standard[Steel] SteelBack CombinationResin Forming5000CN (standard)Light Preload15TYNNoNoP5CDBLNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 410268530045000Standard[Steel] SteelSingle RowResin Forming2490CN (standard)Normal preload15TYNNoNoP4CNoNoNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 510268530045000Standard[Steel] SteelSingle RowResin Forming2490CN (standard)Normal preload15TYNNoNoP5CNoNoNoNoNo--
1 Piece(s)Available

Same day

Stock

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 410268530045000Standard[Steel] SteelSingle RowResin Forming2490CN (standard)Light Preload15TYNNoNoP4CSULNoNoNo--
1 Piece(s)Available

Same day

Stock

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 012288580028000Standard[Steel] SteelSingle RowMomi removing2980CN (standard)Normal preload30NoNoNoNoANoNoNoNoNo--
1 Piece(s)Available

11 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 412288580028000Standard[Steel] SteelSingle RowResin Forming2980CN (standard)Light Preload25TYNNoNoP4A5SULNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Single Row)Stainless SteelOpen TypeGrade 012288580028000StandardStainless SteelSingle RowPunching2980CN (standard)Light Preload30NoNoNoNoASULNoNoNoHNo
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 012288940022000Standard[Steel] SteelBack CombinationMomi removing5950CN (standard)Normal preload30NoNoNoNoADBNoNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 012288940022000Standard[Steel] SteelFront CombinationPunching5950CN (standard)Normal preload30NoNoNoNoADFNoNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 512288940022000Standard[Steel] SteelBack CombinationResin Forming5950CN (standard)Light Preload30TYNNoNoP5ADBLNoNoNo--
1 Piece(s)Available

11 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 4122885800-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo30TYNNoNoP4ANoNoNoNoNoNoNo
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 512288580028000Standard[Steel] SteelSingle RowResin Forming2980CN (standard)Normal preload30TYNNoNoP5ANoNoNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 012288580028000Standard[Steel] SteelSingle RowPunching2980CN (standard)Normal preload30WNoNoNoANoNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 012288940022000Standard[Steel] SteelBack CombinationPunching5950CN (standard)Normal preload30WNoNoNoADBNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelDouble ShieldedGrade 0122885800-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40NoNoNoNoBNoNoNoNoNoNoNo
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelOpen TypeGrade 512288940032000Standard[Steel] SteelFront CombinationResin Forming5800CN (standard)Medium Precompression15TYNNoNoP5CDFMNoNoNo--
1 Piece(s)Available

10 Days or more

10Angular Contact Ball Bearing (Double Row)[Steel] SteelDouble ShieldedGrade 5122885800-Standard / For high Speed[Steel] Steel-Resin Forming-NoNo40TYNNoNoP5CDTNoNoNoNoNoNo
1 Piece(s)Available

11 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 412288580040000Standard[Steel] SteelSingle RowResin Forming2900CN (standard)Normal preload15TYNNoNoP4CNoNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 512288580040000Standard[Steel] SteelSingle RowResin Forming2900CN (standard)Normal preload15TYNNoNoP5CNoNoNoNoNo--
1 Piece(s)Available

9 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 412288580040000Standard[Steel] SteelSingle RowResin Forming2900CN (standard)Light Preload15TYNNoNoP4CSULNoNoNo--
1 Piece(s)Available

Same day

Stock

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 015329610024000Standard[Steel] SteelSingle RowMomi removing3450CN (standard)Normal preload30NoNoNoNoANoNoNoNoNo--
1 Piece(s)Available

13 Days or more

10Angular Contact Ball Bearing (Single Row)[Steel] SteelOpen TypeGrade 415329610024000Standard[Steel] SteelSingle RowResin Forming3450CN (standard)Light Preload25TYNNoNoP4A5SULNoNoNo--

Loading...

Basic Information

Outer Ring Shape Flat Load Direction Radial Outer Ring With Outer Ring
Size Standards Metric System

Additional Products in this Category

Tech Support