(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Half union
For complete product overview and details on Straight Connector - Brass, Male BSPT, NH Series see the sections below:
Part Number
Configured Part Number is shown.
NH8-1/4
Material | C3604 | Applicable Fluid | Water / Air |
---|---|---|---|
Max. Operating Pressure | 20.69 - MPa | Operating Temperature Range | -20~150°C |
Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Union, Inside- Outside Thread |
Thread Size 1(mm) | 8 | Connection Thread Type | R |
Types | Fitting | Fitting type | Ring Fitting |
Applicable Pipe Type | Copper Pipe (General) | Applicable Tube Size Type | Copper Pipe mm size |
Show More | |||
Tube Material | Copper | Thread Nominal | 1/4B(8A) |
Applicable Pipe O.D. 1(mm) | 8 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Show Less |
Material | C3604 | Applicable Fluid | Water / Air | Max. Operating Pressure | 20.69 - MPa |
---|---|---|---|---|---|
Operating Temperature Range | -20::150°C | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Union, Inside- Outside Thread |
Thread Size 1(mm) | 8 | Connection Thread Type | R | Types | Fitting |
Fitting type | Ring Fitting | Applicable Pipe Type | Copper Pipe (General) | Applicable Tube Size Type | Copper Pipe mm size |
Tube Material | Copper | Thread Nominal | 1/4B(8A) | Applicable Pipe O.D. 1(mm) | 8 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Please check the type/dimensions/specifications of the part NH8-1/4 in the Straight Connector - Brass, Male BSPT, NH Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy