(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hex Male NPTF Nipple made of Nickel-Plate Brass has good corrosion resistance and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications. Nickel plating ensures the material is more corrosion resistant, less porous, and lower coefficient of friction.
Part Number
Configured Part Number is shown.
Part Number |
---|
ZUSA-PF-9015 |
ZUSA-PF-9016 |
ZUSA-PF-9017 |
ZUSA-PF-9018 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Thread Size 1 (inch) |
---|---|---|---|---|
1 Piece(s) | 51 Days | 1/8 | ||
1 Piece(s) | 13 Days | 1/4 | ||
1 Piece(s) | 13 Days | 3/8 | ||
1 Piece(s) | 13 Days | 1/2 |
Part Number |
---|
Loading...
Material | Brass | Surface Treatment | Nickel Plating | Max. Operating Pressure | 1000 |
---|---|---|---|---|---|
Connection Thread Type | NPT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy