(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Bite Fitting, GT-1 Series

Tees - Bite Fitting, GT-1 Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GT-1-4-B
GT-1-6-B
GT-1-8-B
GT-1-10-B
GT-1-12-B
GT-1-14-B
GT-1-15-B
GT-1-16-B
GT-1-18-B
GT-1-20-B
GT-1-22-B
GT-1-25-B
GT-1-28-B
GT-1-30-B
GT-1-32-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

9 Days or more

44
1 Piece(s)Available

8 Days or more

66
1 Piece(s)Available

8 Days or more

88
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

10 Days or more

1212
1 Piece(s)Available

12 Days or more

1414
1 Piece(s)Available

9 Days or more

1515
1 Piece(s)Available

9 Days or more

1616
1 Piece(s)Available

9 Days or more

1818
1 Piece(s)Available

9 Days or more

2020
1 Piece(s)Available

9 Days or more

2222
1 Piece(s)Available

9 Days or more

2525
1 Piece(s)Available

9 Days or more

2828
1 Piece(s)Available

9 Days or more

3030
1 Piece(s)Available

9 Days or more

3232
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support