(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Hex Nipple, Male NPT, 304 Stainless Steel

Instrumentation Pipe Fitting - Hex Nipple, Male NPT, 304 Stainless Steel

304 stainless steel Hex Nipple Pipe fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7816
ZUSA-PF-7817
ZUSA-PF-7818
ZUSA-PF-7819
ZUSA-PF-7820
ZUSA-PF-7821
ZUSA-PF-7822
ZUSA-PF-7823
ZUSA-PF-7824
ZUSA-PF-7825
ZUSA-PF-7826
ZUSA-PF-7827
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

641/8" NPT Male1/8" NPT Male1/8"
1 Piece(s)

51 Days

641/8" NPT Male1/8" NPT Male1/8"
1 Piece(s)

13 Days

641/8" NPT Male1/8" NPT Male1/8"
1 Piece(s)

Quote

511/4" NPT Male1/4" NPT Male1/4"
1 Piece(s)

Quote

511/4" NPT Male1/4" NPT Male1/4"
1 Piece(s)

13 Days

511/4" NPT Male1/4" NPT Male1/4"
1 Piece(s)

51 Days

503/8" NPT Male3/8" NPT Male3/8"
1 Piece(s)

13 Days

503/8" NPT Male3/8" NPT Male3/8"
1 Piece(s)

13 Days

503/8" NPT Male3/8" NPT Male3/8"
1 Piece(s)

51 Days

491/2" NPT Male1/2" NPT Male1/2"
1 Piece(s)

13 Days

491/2" NPT Male1/2" NPT Male1/2"
1 Piece(s)

13 Days

491/2" NPT Male1/2" NPT Male1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 304 Stainless Steel Style Hex Nipple Shape Straight
Pipe Thread Type NPT

Additional Products in this Category

Tech Support