(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel, SUS304 Fureyado Union SY

for Stainless Steel, SUS304 Fureyado Union SY
  • Volume Discount

The Ermeto-type connector's sleeve cutting edge bites firmly into the pipe. Strong, shock and vibration-proof, and fully seals pressurized fluid.

Part Number

Configured Part Number is shown.

Part Number
SY-6
SY-8
SY-10
SY-12
SY-15
SY-18
SY-20
SY-25
SY-28
SYG-1
SYG-1/2
SYG-1/4
SYG-1/8
SYG-3/4
SYG-3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Size Specifications Inch Size Specifications Applicable Tube Outer Diameter (Inch)
1 Piece(s)Available

9 Days or more

6Millimeter Size-
1 Piece(s)Available

9 Days or more

8Millimeter Size-
1 Piece(s)Available

9 Days or more

10Millimeter Size-
1 Piece(s)Available

9 Days or more

12Millimeter Size-
1 Piece(s)Available

9 Days or more

15Millimeter Size-
1 Piece(s)Available

9 Days or more

18Millimeter Size-
1 Piece(s)Available

9 Days or more

20Millimeter Size-
1 Piece(s)Available

9 Days or more

25Millimeter Size-
1 Piece(s)Available

9 Days or more

28Millimeter Size-
1 Piece(s)Available

9 Days or more

34Inch Size1
1 Piece(s)Available

9 Days or more

21.7Inch Size1/2
1 Piece(s)Available

9 Days or more

13.8Inch Size1/4
1 Piece(s)Available

9 Days or more

10.5Inch Size1/8
1 Piece(s)Available

9 Days or more

27.2Inch Size3/4
1 Piece(s)Available

9 Days or more

17.3Inch Size3/8

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 21 Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Polypropylene Union
Tube Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support