(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TOYOFUSSO-E (Part Numbers)

TOYOFUSSO-E
  • Volume Discount

Made of tetrafluoro fluororesin (inner pipe). Anti-static type. Good chemical resistance; optimal for solvents and chemicals. More flexible than single-layer fluorine tubes. Excellent non-stick properties and water repellency to minimize residual fluid.

Part Number

Configured Part Number is shown.

Part Number
FFE-12-20
FFE-12-20-L1
FFE-12-20-L2
FFE-12-20-L3
FFE-12-20-L4
FFE-12-20-L5
FFE-12-20-L6
FFE-12-20-L7
FFE-12-20-L8
FFE-12-20-L9
FFE-12-20-L10
FFE-12-20-L11
FFE-12-20-L12
FFE-12-20-L13
FFE-12-20-L14
FFE-12-20-L15
FFE-12-20-L16
FFE-12-20-L17
FFE-12-20-L18
FFE-12-20-L19
FFE-15-20
FFE-15-20-L1
FFE-15-20-L2
FFE-15-20-L3
FFE-15-20-L4
FFE-15-20-L5
FFE-15-20-L6
FFE-15-20-L7
FFE-15-20-L8
FFE-15-20-L9
FFE-15-20-L10
FFE-15-20-L11
FFE-15-20-L12
FFE-15-20-L13
FFE-15-20-L14
FFE-15-20-L15
FFE-15-20-L16
FFE-15-20-L17
FFE-15-20-L18
FFE-15-20-L19
FFE-19-20
FFE-25-20
FFE-25-20-L1
FFE-25-20-L2
FFE-25-20-L3
FFE-25-20-L4
FFE-25-20-L5
FFE-25-20-L6
FFE-25-20-L7
FFE-25-20-L8
FFE-25-20-L9
FFE-25-20-L10
FFE-25-20-L11
FFE-25-20-L12
FFE-25-20-L13
FFE-25-20-L14
FFE-25-20-L15
FFE-25-20-L16
FFE-25-20-L17
FFE-25-20-L18
FFE-25-20-L19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

10 Days or more

100~0.518128520
1 Piece(s)Available

11 Days or more

100~0.51812851
1 Piece(s)Available

11 Days or more

100~0.51812852
1 Piece(s)Available

11 Days or more

100~0.51812853
1 Piece(s)Available

11 Days or more

100~0.51812854
1 Piece(s)Available

11 Days or more

100~0.51812855
1 Piece(s)Available

11 Days or more

100~0.51812856
1 Piece(s)Available

11 Days or more

100~0.51812857
1 Piece(s)Available

11 Days or more

100~0.51812858
1 Piece(s)Available

11 Days or more

100~0.51812859
1 Piece(s)Available

11 Days or more

100~0.518128510
1 Piece(s)Available

11 Days or more

100~0.518128511
1 Piece(s)Available

11 Days or more

100~0.518128512
1 Piece(s)Available

11 Days or more

100~0.518128513
1 Piece(s)Available

11 Days or more

100~0.518128514
1 Piece(s)Available

11 Days or more

100~0.518128515
1 Piece(s)Available

11 Days or more

100~0.518128516
1 Piece(s)Available

11 Days or more

100~0.518128517
1 Piece(s)Available

11 Days or more

100~0.518128518
1 Piece(s)Available

11 Days or more

100~0.518128519
1 Piece(s)Available

10 Days or more

100~0.5221510520
1 Piece(s)Available

10 Days or more

100~0.522151051
1 Piece(s)Available

11 Days or more

100~0.522151052
1 Piece(s)Available

11 Days or more

100~0.522151053
1 Piece(s)Available

10 Days or more

100~0.522151054
1 Piece(s)Available

11 Days or more

100~0.522151055
1 Piece(s)Available

11 Days or more

100~0.522151056
1 Piece(s)Available

11 Days or more

100~0.522151057
1 Piece(s)Available

11 Days or more

100~0.522151058
1 Piece(s)Available

11 Days or more

100~0.522151059
1 Piece(s)Available

11 Days or more

100~0.5221510510
1 Piece(s)Available

11 Days or more

100~0.5221510511
1 Piece(s)Available

11 Days or more

100~0.5221510512
1 Piece(s)Available

11 Days or more

100~0.5221510513
1 Piece(s)Available

11 Days or more

100~0.5221510514
1 Piece(s)Available

11 Days or more

100~0.5221510515
1 Piece(s)Available

11 Days or more

100~0.5221510516
1 Piece(s)Available

11 Days or more

100~0.5221510517
1 Piece(s)Available

11 Days or more

100~0.5221510518
1 Piece(s)Available

11 Days or more

100~0.5221510519
1 Piece(s)Available

10 Days or more

100~0.5261913520
1 Piece(s)Available

10 Days or more

100~0.3332517520
1 Piece(s)Available

10 Days or more

100~0.333251751
1 Piece(s)Available

11 Days or more

100~0.333251752
1 Piece(s)Available

11 Days or more

100~0.333251753
1 Piece(s)Available

11 Days or more

100~0.333251754
1 Piece(s)Available

11 Days or more

100~0.333251755
1 Piece(s)Available

11 Days or more

100~0.333251756
1 Piece(s)Available

11 Days or more

100~0.333251757
1 Piece(s)Available

11 Days or more

100~0.333251758
1 Piece(s)Available

11 Days or more

100~0.333251759
1 Piece(s)Available

11 Days or more

100~0.3332517510
1 Piece(s)Available

11 Days or more

100~0.3332517511
1 Piece(s)Available

11 Days or more

100~0.3332517512
1 Piece(s)Available

11 Days or more

100~0.3332517513
1 Piece(s)Available

11 Days or more

100~0.3332517514
1 Piece(s)Available

11 Days or more

100~0.3332517515
1 Piece(s)Available

11 Days or more

100~0.3332517516
1 Piece(s)Available

11 Days or more

100~0.3332517517
1 Piece(s)Available

11 Days or more

100~0.3332517518
1 Piece(s)Available

11 Days or more

100~0.3332517519

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Chemical / Air / Foods / Oil(Mineral Oil) / Ink, Paint / Solvent Mounting Metal Pieces(Fittings etc.,) No Hose Material Tetrafluoro-compound Resin+Polyurethane
Color Natural Transparency Properties Static electricity prevention / Pressure Resistance / Heat resistant / Oil Resistance / Chemical Resistance / Low Elution / Non-Adhesive / Transparency / Low Odor Operating Temperature Range(℃) -5::70

Additional Products in this Category

Tech Support