(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Fuel Gas (SLD)

Hose for Fuel Gas (SLD)

•Color: Green
•Operating Temperature Range (?): -25::70
•Specification: JIS Standard (JIS K 6333) suitable product
•Feature: Gas Resistance

Part Number

Configured Part Number is shown.

Part Number
SLD-6-[1-200/1]M
SLD-8-[1-200/1]M
SLD-9-[1-200/1]M
SLD-12-[1-100/1]M
SLD-19-[1-100/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Allowable Pressure at Ambient Temperature
(MPa)
Specifications Length
(m)
1 Piece(s)

12 Days or more

1362.00JIS Standard (JIS K 6333) suitable product1 ~ 200
1 Piece(s)

12 Days or more

1582.00JIS Standard (JIS K 6333) suitable product1 ~ 200
1 Piece(s)

12 Days or more

16.592.00JIS Standard (JIS K 6333) suitable product1 ~ 200
1 Piece(s)

12 Days or more

21121.00-1 ~ 100
1 Piece(s)

12 Days or more

29191.00-1 ~ 100

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Carbon Dioxide / Argon / Nitrogen Mounting Metal Pieces(Fittings etc.,) No Color Green
Properties Abrasion Resistance / Weather Resistance / Flexibility / Other Features Operating Temperature Range(℃) -25::70 Other Features Gas Resistance

Additional Products in this Category

Tech Support