(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible and lightweight, with a rubber-like texture. Uses clear red lines as visual indicators. Outstanding pressure resistance, thanks to its reinforced fiber braid. Complies with the Japan Food Sanitation Law.
Part Number
Configured Part Number is shown.
Part Number |
---|
TB-4-100 |
TB-6-100 |
TB-8-100 |
TB-9-100 |
TB-10-100 |
TB-12-50 |
TB-12-100 |
TB-15-50 |
TB-15-100 |
TB-19-50 |
TB-19-100 |
TB-22-50 |
TB-25-50 |
TB-25-100 |
TB-32-50 |
TB-38-50 |
TB-50-40 |
Part Number |
---|
Loading...
Applicable Fluid | Water / Chemical / Air / Foods | Mounting Metal Pieces(Fittings etc.,) | No | Raw Material | PVC |
---|---|---|---|---|---|
Color | Clear | Features | Standard / Pressure Resistance / Transparency / Flexibility / Bendability / Vacuum | Operating Temperature(℃) | -20::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy