(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Air Tools Connection Coil

Hose for Air Tools Connection Coil
  • Volume Discount

[Features]
▪ Difficult to twist and bend. Convenient air tool with spring properties.
· Coiled structure for extended working range.
· Not broken easily and excellent abrasion resistance.
▪ Since hand operation portion is straight, hand operation hose is not required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CHU-5080-3
CHU-5080-5
CHU-5080-7
CHU-5080-10
CHU-6510-3
CHU-6510-5
CHU-6510-7
CHU-6510-10
CHU-8012-3
CHU-8012-5
CHU-8012-7
CHU-8012-10
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal I.D. d
(φ)
Hose Length (When Straightened)
1 Piece(s)Available

11 Days or more

853
1 Piece(s)Available

8 Days or more

855
1 Piece(s)Available

11 Days or more

857
1 Piece(s)Available

11 Days or more

8510
1 Piece(s)Available

11 Days or more

106.53
1 Piece(s)Available

11 Days or more

106.55
1 Piece(s)Available

11 Days or more

106.57
1 Piece(s)Available

11 Days or more

106.510
1 Piece(s)Available

11 Days or more

1283
1 Piece(s)Available

11 Days or more

1285
1 Piece(s)Available

11 Days or more

1287
1 Piece(s)Available

11 Days or more

12810

Loading...

  1. 1

Basic Information

Fluid Air Fitting Used Both Sides Hose Inner Layer Material Polyurethane
Operating Pressure Range(MPa) ::0.7 Outer Layer Color Yellow Metal Piece Type Screw Type (PF)
Properties Flexibility Operating Temperature Range(℃) -40::80 Double-Ended Metal Fitting PF1/4 female

Additional Products in this Category

Tech Support