(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 10K Gate Valve Flange (Part Numbers)

General Purpose Ductile Iron 10K Gate Valve Flange
  • Volume Discount

This is a gate valve made from ductile iron

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10SMBF-15A
10SMBF-20A
10SMBF-25A
10SMBF-32A
10SMBF-40A
10SMBF-50A
10SMBOF-40A
10SMBOF-50A
10SMBOF-65A
10SMBOF-80A
10SMBOF-100A
10SMBOF-125A
10SMBOF-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Gate Valve Supply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange
1 Piece(s)Available

10 Days or more

Internal Thread Type1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

Internal Thread Type3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

Internal Thread Type1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

Internal Thread Type1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

Internal Thread Type1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

Internal Thread Type2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

Outside Screw Type1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

Outside Screw Type2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

Outside Screw Type2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

Outside Screw Type3B(80A)3B(80A)
1 Piece(s)Available

10 Days or more

Outside Screw Type4B(100A)4B(100A)
1 Piece(s)Available

10 Days or more

Outside Screw Type5B(125A)5B(125A)
1 Piece(s)Available

10 Days or more

Outside Screw Type6B(150A)6B(150A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluids Water / Air / Oil / Gas / Steam
Nominal Pressure 10K Supply Side, Connection Type Pipe flange Control Side Connection Types Pipe flange
Handle Shape Round-shaped handle Main Body Lining No Operation Mode Manual

Additional Products in this Category

Tech Support