(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Class 10 K - Screw-in Type Gate Valve (Internal Thread)

Class 10 K - Screw-in Type Gate Valve (Internal Thread)
  • Volume Discount

Stainless steel valve, U series. For general-purpose and construction equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
US-N-15A
US-N-20A
US-N-25A
US-N-32A
US-N-40A
US-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)549770
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)5810270
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)6511280
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)7412380
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)78150100
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)87167100

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CF-8 Stainless Steel Cast Applicable Fluids Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K Type of Gate Valve Internal Thread Type Supply Side, Connection Type Rc
Control Side Connection Types Rc Handle Shape Round-shaped handle Main Body Lining No
Operating Temperature Range(℃) ::180 Operation Mode Manual Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.4
Details of Maximum Allowable Pressure (Vapor and air and gas oil and pulsating flow which are 180℃ or less)(MPa) 1.0

Additional Products in this Category

Tech Support