(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

J10K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed

J10K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
  • Volume Discount

A valve that is safe for use in corrosive environments.

Part Number

Configured Part Number is shown.

Part Number
J10-BSR-15A
J10-BSR-20A
J10-BSR-25A
J10-BSR-32A
J10-BSR-40A
J10-BSR-50A
J10-BSR-65A
J10-BSR-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)55127
1 Piece(s)Available

9 Days or more

3/4B(20A)3/4B(20A)65154
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)70178
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)80223
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)90254
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)100301
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)120377
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)140441

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC406 Applicable Fluids Water
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Operating Temperature Range(℃) -29::120 Operation Mode Manual
Details of Maximum Allowable Pressure (-29~100℃)(MPa) 1.4 Details of Maximum Allowable Pressure (at 171°C)(MPa) 1.0

Additional Products in this Category

Tech Support