(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Class 10K, Flanged Gate Valve (Internal Screw)

Class 10K, Flanged Gate Valve (Internal Screw)
  • Volume Discount

Stainless steel valve U Series. For general purpose and construction equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
USF-N-15A
USF-N-20A
USF-N-25A
USF-N-32A
USF-N-40A
USF-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)8510070
1 Piece(s)Available

9 Days or more

3/4B(20A)3/4B(20A)9510670
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)10011680
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)11012880
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)125170100
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)140188100

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CF-8 Stainless Steel Cast Applicable Fluids Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K Type of Gate Valve Internal Thread Type Supply Side, Connection Type Pipe flange
Control Side Connection Types Pipe flange Handle Shape Round-shaped handle Operating Temperature Range(℃) ::180
Operation Mode Manual Details of Maximum Allowable Pressure (Vapor and air and gas oil and pulsating flow which are 180℃ or less)(MPa) 1.0

Additional Products in this Category

Tech Support