(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Union Screw Fitting

Stainless Steel Union Screw Fitting

Move the mouse over the image to zoom

  • Volume Discount

A stainless steel, threaded, union fitting—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air

PDF

Part Number

Configured Part Number is shown.

Part Number
PU-6A
PU-8A
PU-10A
PU-15A
PU-20A
PU-25A
PU-32A
PU-40A
PU-50A
PU-65A
PU-80A
PUM-8A
PUM-10A
PUM-15A
PUM-20A
PUM-25A
PUM-32A
PUM-40A
PUM-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/8B(6A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1B(25A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)2B(50A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS14A (Lost Wax)1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS14A (Lost Wax)3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS14A (Lost Wax)1/2B(15A)
1 Piece(s)Available

9 Days or more

10[Stainless Steel] SCS14A (Lost Wax)3/4B(20A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS14A (Lost Wax)1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS14A (Lost Wax)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS14A (Lost Wax)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] SCS14A (Lost Wax)2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Union
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120 Type Fitting
Interior Resin Lining No Ordering Unit(piece) 1

Additional Products in this Category

Tech Support