(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cross - Weld-on, CROS-W Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

CROS-W-304-1.0S

 
Part Number
CROS-W-304-1.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cross Connection Type (between Equal Type/Dia. Fittings) Weld-On
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Nominal Outside Diameter D 1.0S~2.0S I.D. d(d1)(Ø) 23 Surface Finish Interior and Exterior Polishing
Nominal Outside Diameter D(φ) 1.0S

Please check the type/dimensions/specifications of the part CROS-W-304-1.0S in the Cross - Weld-on, CROS-W Series, Sanitary Fittings series.

Additional Products in this Category

Tech Support