(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducer - Ferrule, ZRE-F Series, Sanitary Fittings

Reducer - Ferrule, ZRE-F Series, Sanitary Fittings
  • Volume Discount

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number

Configured Part Number is shown.

Part Number
ZRE-F-1.5SX1S
ZRE-F-1.5SX1S-SU6L
ZRE-F-2SX1S
ZRE-F-2SX1S-SU6L
ZRE-F-2SX1.5S
ZRE-F-2SX1.5S-SU6L
ZRE-F-2.5SX1S
ZRE-F-2.5SX1S-SU6L
ZRE-F-2.5SX1.5S
ZRE-F-2.5SX1.5S-SU6L
ZRE-F-2.5SX2S
ZRE-F-2.5SX2S-SU6L
ZRE-F-3SX1.5S
ZRE-F-3SX1.5S-SU6L
ZRE-F-3SX2S
ZRE-F-3SX2S-SU6L
ZRE-F-3SX2.5S
ZRE-F-3SX2.5S-SU6L
ZRE-F-4SX2S
ZRE-F-4SX2S-SU6L
ZRE-F-4SX2.5S
ZRE-F-4SX2.5S-SU6L
ZRE-F-4SX3S
ZRE-F-4SX3S-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
Nominal Outside Diameter Second End
(φ)
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S~2.0S1.5S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S1.5S1S
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S~2.0S2S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S2S1S
1 Piece(s)Available

9 Days or more

304 Stainless Steel1.0S~2.0S2S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S2S1.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S2.5S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S1S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S2.5S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S1.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S2.5S2S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S1.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S2S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S2.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S2.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S2S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S2.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S2.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S3S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S3S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
Nominal Outside Diameter Second End
(φ)

Loading...

  1. 1

Basic Information

Type Ferrule fitting Fitting Shape Ferrule Eccentric reducer Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Ferrule Dia., Center Reducing/Eccentricity Surface Finish #320~#400 (buffing Polish finishing)

Additional Products in this Category

Tech Support