(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Gasket - for ISO Gas Piping, GT Series, Sanitary Fittings

Gasket - for ISO Gas Piping, GT Series, Sanitary Fittings
  • Volume Discount

•Type: Gaskets
For complete product overview and details on Gasket - for ISO Gas Piping, GT Series, Sanitary Fittings see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GT-EP-20A
GT-EP-25A
GT-EP-40A
GT-EP-50A
GT-EP-65A
GT-EP-80A
GT-EP-100A
GT-EP-125A
GT-EP-150A
GT-EP-200A
GT-NB-20A
GT-NB-25A
GT-NB-40A
GT-NB-50A
GT-NB-65A
GT-NB-80A
GT-NB-100A
GT-NB-125A
GT-NB-150A
GT-NB-200A
GT-PT-20A
GT-PT-25A
GT-PT-40A
GT-PT-50A
GT-PT-65A
GT-PT-80A
GT-PT-100A
GT-PT-125A
GT-PT-150A
GT-PT-200A
GT-SI-20A
GT-SI-25A
GT-SI-40A
GT-SI-50A
GT-SI-65A
GT-SI-80A
GT-SI-100A
GT-SI-125A
GT-SI-150A
GT-SI-200A
GT-VI-20A
GT-VI-25A
GT-VI-40A
GT-VI-50A
GT-VI-65A
GT-VI-80A
GT-VI-100A
GT-VI-125A
GT-VI-150A
GT-VI-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Gasket material
1 Piece(s)Available

12 Days or more

103/4B(20A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

101B(25A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

101 1/2B(40A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

102B(50A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

102 1/2B(65A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

103B(80A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

104B(100A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

105B(125A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

106B(150A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

108B(200A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

103/4B(20A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

101B(25A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

101 1/2B(40A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

102B(50A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

102 1/2B(65A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

103B(80A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

104B(100A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

105B(125A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

106B(150A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

108B(200A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

103/4B(20A)PTFE
1 Piece(s)Available

12 Days or more

101B(25A)PTFE
1 Piece(s)Available

12 Days or more

101 1/2B(40A)PTFE
1 Piece(s)Available

12 Days or more

102B(50A)PTFE
1 Piece(s)Available

12 Days or more

102 1/2B(65A)PTFE
1 Piece(s)Available

12 Days or more

103B(80A)PTFE
1 Piece(s)Available

12 Days or more

104B(100A)PTFE
1 Piece(s)Available

8 Days or more

105B(125A)PTFE
1 Piece(s)Available

8 Days or more

106B(150A)PTFE
1 Piece(s)Available

12 Days or more

108B(200A)PTFE
1 Piece(s)Available

12 Days or more

103/4B(20A)Silicone
1 Piece(s)Available

12 Days or more

101B(25A)Silicone
1 Piece(s)Available

12 Days or more

101 1/2B(40A)Silicone
1 Piece(s)Available

12 Days or more

102B(50A)Silicone
1 Piece(s)Available

12 Days or more

102 1/2B(65A)Silicone
1 Piece(s)Available

12 Days or more

103B(80A)Silicone
1 Piece(s)Available

12 Days or more

104B(100A)Silicone
1 Piece(s)Available

12 Days or more

105B(125A)Silicone
1 Piece(s)Available

12 Days or more

106B(150A)Silicone
1 Piece(s)Available

12 Days or more

108B(200A)Silicone
1 Piece(s)Available

12 Days or more

103/4B(20A)Viton
1 Piece(s)Available

12 Days or more

101B(25A)Viton
1 Piece(s)Available

12 Days or more

101 1/2B(40A)Viton
1 Piece(s)Available

12 Days or more

102B(50A)Viton
1 Piece(s)Available

12 Days or more

102 1/2B(65A)Viton
1 Piece(s)Available

12 Days or more

103B(80A)Viton
1 Piece(s)Available

12 Days or more

104B(100A)Viton
1 Piece(s)Available

12 Days or more

105B(125A)Viton
1 Piece(s)Available

12 Days or more

106B(150A)Viton
1 Piece(s)Available

12 Days or more

108B(200A)Viton

Loading...

  1. 1

Basic Information

Type Gasket

Additional Products in this Category

Tech Support