(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easily detachable coupling fittings, etc. A Light Coupling 15 Series plug, threaded, straight type—manufactured by Nihon Pisco Co., Ltd.
· Material: brass
· Connection type: male-threaded taper pipe
· Type: standard
Part Number
Configured Part Number is shown.
Type | Standard | Body Material | Brass | Applicable Fluid | Air |
---|---|---|---|---|---|
Male/Female | Plug (Male) | Valve Structure | Single Passage Opening Closing Type | Thread Type | Threaded Type |
Operating Environment, Applications | Standard / Industrial Machinery / Semiconductor Manufacturing Equipment | Operating Temperature Range(℃) | 0::60 | Operating Pressure Range(MPa) | 0::0.9 |
Connection Size (Effective Cross Section)(mm2) | 15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy