(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Flow Cup DRSP Type Plug

Super Flow Cup DRSP Type Plug
  • Volume Discount

[Features]
· Low pressure loss ensures flow rate maximization.
· Small when compared to YSP types, allowing piping space savings.
· Main body is made of SUS303 stainless steel resistant to water.

Part Number

Configured Part Number is shown.

DRP-250

Part Number
DRP-250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Standard Body Material 303 Stainless Steel Seal Material Nitrile Rubber
Applicable Fluids Water / Air Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Double passages opening closing type
Types of connection parts Female Threaded Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) ::0.98 Type of Connection Thread T Rc1/4 Minimum Sectional Area(mm2) 33.5

Please check the type/dimensions/specifications of the part DRP-250 in the Super Flow Cup DRSP Type Plug series.

Additional Products in this Category

Tech Support