(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Mold Couplings MSP Type Plug PM-Type

Mold Couplings MSP Type Plug PM-Type
  • Volume Discount

[Features]
· Quickly connect and disconnect mold cooling water hoses.
· One-touch operation is supported.
· Rust-resistant material available in an abundant variety of shapes.
· Previously, changing tooling settings wasted much time, whereas, use of this coupling makes the task very simple; easy operation is achieved.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MPM-01
MPM-02
MPM-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

R1/819
1 Piece(s)Available

8 Days or more

R1/428
1 Piece(s)Available

13 Days or more

R3/828

Loading...

  1. 1

Basic Information

Types Standard Body Material Brass (BSBM) Seal Material No
Applicable Fluids Water Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Threaded Operating Environment/Applications Standard Operating Temperature Range(℃) -15::180
Operating Pressure Range(MPa) ::0.98

Additional Products in this Category

Tech Support