(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Q.C.D. 101 Series Nipple Female Screw Type 101N4-F

Q.C.D. 101 Series Nipple Female Screw Type 101N4-F
  • Volume Discount

PushOne fitting integrated type.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple: simply push it in.
· The coupler features a built-in automatic opening and closing valve. When the coupler and nipple are connected, the coupler's valve will automatically open.
· Product line-up includes SUS304 items (production per order).
· A type with PushOne fitting integrated is available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
101N4-2F
101N4-4F
Part NumberMinimum order quantityVolume DiscountDays to Ship T Thread Size (Rc)
1 Piece(s)Available

10 Days or more

1/8
1 Piece(s)Available

8 Days or more

1/4

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Nipple Valve Structure Single Passage Opening Closing Type
Thread Type Female Thread Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80

Additional Products in this Category

Tech Support