(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad Thin Type Pad Rubber (Part Numbers)

Vacuum Pad Thin Type Pad Rubber
  • Volume Discount

Optimal for transferring thin media such as copying paper and vinyl, etc.
*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· The adsorption is improved and redundant adhesion is mitigated by the thinner lip, improving the adhesiveness to the media.
· Downsizes holders (A, B, and E types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP8PN
VP10PN
VP15PN
VP20PN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter d
(φ)
Height L1
(mm)
1 Piece(s)Available

8 Days or more

1085.5
1 Piece(s)Available

8 Days or more

10105.8
1 Piece(s)Available

8 Days or more

10156.5
1 Piece(s)Available

8 Days or more

10207.3

Loading...

  1. 1

Basic Information

Pad Type For Thin Object Pad type Standard / Lip portion is thin / Pad Unit Mounting Method Recessed
Material Rubber-based Rubber Group Material Nitrile Rubber Environment Standard
Color Black

Additional Products in this Category

Tech Support