(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eco Pad PK Series

Eco Pad PK Series
  • Volume Discount

Consists of two components: pad (rubber) and set screw (metal)

Part Number

Configured Part Number is shown.

Part Number
PKMG-30-W
PKMG-40-W
PKMG-50M-W
PKMG-60-W
PKMG-75-W
PKMG-100-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Diameter
(mm)
1 Piece(s)Available

14 Days or more

30
1 Piece(s)Available

14 Days or more

40
1 Piece(s)Available

14 Days or more

50
1 Piece(s)Available

14 Days or more

60
1 Piece(s)Available

14 Days or more

75
1 Piece(s)Available

13 Days or more

100

Loading...

  1. 1

Basic Information

Pad Type Flat Shape Pad type With Oil Groove / Pad Unit Mounting Method Recessed Type
Material Rubber-based Rubber Group Material Nitrile Rubber Environment Standard / Oil Resistant / Cold Resistance / Heat Resistant
Operating Temperature Range(℃) -26::120 Color Black

Additional Products in this Category

Tech Support