(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Air Tweezers - Anti Static Type in-Built Valve - Package

Vacuum Pad - Air Tweezers - Anti Static Type in-Built Valve - Package
  • Volume Discount

The pen-type body includes a vacuum pad and a vacuum generator . * CAD data for this series is being revised It will be available as soon as the modifications are complete.

PDF

Part Number

Configured Part Number is shown.

VTB-EG-S-SET

 
Part Number
VTB-EG-S-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Pad Type General Shape Pad type Standard Material Rubber-based
Environment Standard / Static electricity diffusion Operating Temperature Range(℃) 0::60 Color Black
Vacuum Level 90 Pad Holder Type Straight Bolt For Fixing Main Body No

Please check the type/dimensions/specifications of the part VTB-EG-S-SET in the Vacuum Pad - Air Tweezers - Anti Static Type in-Built Valve - Package series.

Additional Products in this Category

Tech Support