(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for the transport of long jobs, such as a substrate or a semiconductor *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Pad Type | Oval | Pad type | Standard / Holder Set | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Environment | Standard | Height L1(mm) | 7 |
Mounting Fitting | Spring Type | Springs Power(N) | 7.9~15.0 | Stroke(mm) | 5.8 |
Full length B(mm) | 55 | Vacuum Outlet Direction | Top | Mount Connection Screw | M14×1 |
Vacuum Outlet Screw | M14×1 | Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy