(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Resin & Brass, Knob Adjustment, FUJI FB Series

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Resin & Brass, Knob Adjustment, FUJI FB Series
  • Volume Discount

This speed controller makes it easy to control speed in the low-flow rate region. Swivel type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB4R-01SC-I
FB4R-01SC-O
FB4R-01SCW-I
FB4R-01SCW-O
FB4R-M5SC-I
FB4R-M5SC-O
FB4R-M5SCW-I
FB6R-01SC-I
FB6R-01SC-O
FB6R-01SCW-I
FB6R-01SCW-O
FB6R-02SC-I
FB6R-02SC-O
FB6R-02SCW-I
FB6R-02SCW-O
FB6R-M5SC-I
FB6R-M5SC-O
FB6R-M5SCW-I
FB6R-M5SCW-O
FB8R-01SC-I
FB8R-01SC-O
FB8R-01SCW-I
FB8R-01SCW-O
FB8R-02SC-I
FB8R-02SC-O
FB8R-02SCW-I
FB8R-02SCW-O
FB8R-03SC-I
FB8R-03SCW-I
FB8R-03SCW-O
FB10R-02SC-I
FB10R-02SC-O
FB10R-02SCW-I
FB10R-02SCW-O
FB10R-03SC-I
FB10R-03SC-O
FB10R-03SCW-I
FB10R-03SCW-O
FB10R-04SC-I
FB10R-04SC-O
FB10R-04SCW-I
FB10R-04SCW-O
FB12R-03SC-I
FB12R-03SC-O
FB12R-03SCW-I
FB12R-03SCW-O
FB12R-04SC-I
FB12R-04SC-O
FB12R-04SCW-I
FB12R-04SCW-O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSControl Direction Tube Outer Dia. D
(φ)
Thread Size T Main Body Color
1 Piece(s)Available

13 Days or more

10Meter-In4R1/8Black
1 Piece(s)Available

12 Days or more

10Meter-Out4R1/8Black
1 Piece(s)Available

13 Days or more

10Meter-In4R1/8White
1 Piece(s)Available

8 Days or more

10Meter-Out4R1/8White
1 Piece(s)Available

13 Days or more

10Meter-In4M5×0.8Black
1 Piece(s)Available

8 Days or more

10Meter-Out4M5×0.8Black
1 Piece(s)Available

13 Days or more

10Meter-In4M5×0.8White
1 Piece(s)Available

13 Days or more

10Meter-In6R1/8Black
1 Piece(s)Available

12 Days or more

10Meter-Out6R1/8Black
1 Piece(s)Available

13 Days or more

10Meter-In6R1/8White
1 Piece(s)Available

10 Days or more

10Meter-Out6R1/8White
1 Piece(s)Available

13 Days or more

10Meter-In6R1/4Black
1 Piece(s)Available

8 Days or more

10Meter-Out6R1/4Black
1 Piece(s)Available

13 Days or more

10Meter-In6R1/4White
1 Piece(s)Available

13 Days or more

10Meter-Out6R1/4White
1 Piece(s)Available

13 Days or more

10Meter-In6M5×0.8Black
1 Piece(s)Available

8 Days or more

10Meter-Out6M5×0.8Black
1 Piece(s)Available

13 Days or more

10Meter-In6M5×0.8White
1 Piece(s)Available

8 Days or more

10Meter-Out6M5×0.8White
1 Piece(s)Available

13 Days or more

10Meter-In8R1/8Black
1 Piece(s)Available

8 Days or more

10Meter-Out8R1/8Black
1 Piece(s)Available

13 Days or more

10Meter-In8R1/8White
1 Piece(s)Available

8 Days or more

10Meter-Out8R1/8White
1 Piece(s)Available

13 Days or more

10Meter-In8R1/4Black
1 Piece(s)Available

12 Days or more

10Meter-Out8R1/4Black
1 Piece(s)Available

13 Days or more

10Meter-In8R1/4White
1 Piece(s)Available

10 Days or more

10Meter-Out8R1/4White
1 Piece(s)Available

13 Days or more

10Meter-In8R3/8Black
1 Piece(s)Available

13 Days or more

10Meter-In8R3/8White
1 Piece(s)Available

13 Days or more

10Meter-Out8R3/8White
1 Piece(s)Available

13 Days or more

10Meter-In10R1/4Black
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/4Black
1 Piece(s)Available

13 Days or more

10Meter-In10R1/4White
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/4White
1 Piece(s)Available

13 Days or more

10Meter-In10R3/8Black
1 Piece(s)Available

8 Days or more

10Meter-Out10R3/8Black
1 Piece(s)Available

13 Days or more

10Meter-In10R3/8White
1 Piece(s)Available

13 Days or more

10Meter-Out10R3/8White
1 Piece(s)Available

13 Days or more

10Meter-In10R1/2Black
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/2Black
1 Piece(s)Available

13 Days or more

10Meter-In10R1/2White
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/2White
1 Piece(s)Available

13 Days or more

10Meter-In12R3/8Black
1 Piece(s)Available

8 Days or more

10Meter-Out12R3/8Black
1 Piece(s)Available

13 Days or more

10Meter-In12R3/8White
1 Piece(s)Available

13 Days or more

10Meter-Out12R3/8White
1 Piece(s)Available

13 Days or more

10Meter-In12R1/2Black
1 Piece(s)Available

13 Days or more

10Meter-Out12R1/2Black
1 Piece(s)Available

13 Days or more

10Meter-In12R1/2White
1 Piece(s)Available

13 Days or more

10Meter-Out12R1/2White

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Universal Environment, Applications Standard / Sputtering Resistance
Operating Temperature Range(℃) -5::60 Thread Portion Material C3604: Brass Operating Pressure Range(MPa) 0.05::0.7
Knob Type Standard Lock Nut Type Chamfered with Two Parallel Planes Joint Type Male thread + One-Touch Couplings
Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support