(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Flow Controls - Universal Elbow, Meter Out/In, Resin & Brass, Knob Adjustment, JNC Series

Flow Controls - Universal Elbow, Meter Out/In, Resin & Brass, Knob Adjustment, JNC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
Control Actuator Speed or Pneumatic Signals
Adjustable Flow Rate during Air Flow
Optional Selection of Body Color (light-gray) and Clean-Room Package.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JNC1/4-01
JNC1/4-02
JNC1/4-M5
JNC3/8-02
JNC3/8-03
JNC4-01
JNC4-01W
JNC4-M5
JNC4-M5W
JNC5/16-01
JNC5/16-02
JNC5/16-03
JNC6-01
JNC6-01W
JNC6-02
JNC6-02W
JNC6-M5
JNC6-M5W
JNC8-01
JNC8-02
JNC8-02W
JNC8-03
JNC8-03W
JNC10-02
JNC10-02W
JNC10-03
JNC12-03
JNC12-04
JNC12-04W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter of Tube D Nominal of Thread Release Ring Color Resin Body Color
1 Piece(s)Available

13 Days or more

-6.35R1/8BlackBlack
1 Piece(s)Available

13 Days or more

-6.35R1/4BlackBlack
1 Piece(s)Available

14 Days or more

-6.35M5×0.8BlackBlack
1 Piece(s)Available

15 Days or more

-9.53R1/4BlackBlack
1 Piece(s)Available

15 Days or more

-9.53R3/8BlackBlack
1 Piece(s)Available

8 Days or more

104R1/8BlackBlack
1 Piece(s)Available

8 Days or more

-4R1/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

104M5×0.8BlackBlack
1 Piece(s)Available

15 Days or more

-4M5×0.8Light GrayLight Gray
1 Piece(s)Available

15 Days or more

-7.94R1/8BlackBlack
1 Piece(s)Available

14 Days or more

-7.94R1/4BlackBlack
1 Piece(s)Available

15 Days or more

-7.94R3/8BlackBlack
1 Piece(s)Available

8 Days or more

106R1/8BlackBlack
1 Piece(s)Available

8 Days or more

-6R1/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

106R1/4BlackBlack
1 Piece(s)Available

8 Days or more

-6R1/4Light GrayLight Gray
1 Piece(s)Available

8 Days or more

106M5×0.8BlackBlack
1 Piece(s)Available

8 Days or more

-6M5×0.8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

108R1/8BlackBlack
1 Piece(s)Available

8 Days or more

108R1/4BlackBlack
1 Piece(s)Available

15 Days or more

-8R1/4Light GrayLight Gray
1 Piece(s)Available

8 Days or more

-8R3/8BlackBlack
1 Piece(s)Available

15 Days or more

-8R3/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

1010R1/4BlackBlack
1 Piece(s)Available

15 Days or more

-10R1/4Light GrayLight Gray
1 Piece(s)Available

8 Days or more

-10R3/8BlackBlack
1 Piece(s)Available

8 Days or more

1012R3/8BlackBlack
1 Piece(s)Available

8 Days or more

-12R1/2BlackBlack
1 Piece(s)Available

15 Days or more

-12R1/2Light GrayLight Gray

Loading...

  1. 1

Basic Information

Type Throttle Valves Body Material PBT Resin (Polybutylene Terephthalate) Control Direction Meter Out / In
Shape Elbow Environment, Applications Standard Operating Temperature Range(℃) 0::60
Thread Portion Material Brass Operating Pressure Range(MPa) 0::0.9 Knob Type Standard
Lock Nut Type Knurling Joint Type Screw, Tube Connection Package Specifications Standard
Seal Rubber Material NBR Nitrile Rubber Applicable Fluids Air

Additional Products in this Category

Tech Support