(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Swivel Elbow Push to Connect, Sputter Resistant, Brass, Adjustable, B Series

Flow Controls - Universal Swivel Elbow Push to Connect, Sputter Resistant, Brass, Adjustable, B Series
  • Volume Discount

[Features]
•Special patented structure of a special locking ring, pull-out strength and durability of the highest level in a push-in joint
•Exterior all metal type
•Spatter-resistant 2-layer and 3-layer tube protection.
• Flexible elbow body and screw part on the upper part of the screw are rotatable * Not a rotary type.

PDF

Part Number

Configured Part Number is shown.

Part Number
B4-01SC-I
B4-01SC-O
B4-M5SC-I
B4-M5SC-O
B6-01SC-I
B6-01SC-O
B6-02SC-I
B6-02SC-O
B6-M5SC-I
B6-M5SC-O
B6R-01SC-I
B6R-01SC-O
B6R-02SC-I
B6R-02SC-O
B6R-M5SC-I
B6R-M5SC-O
B8-01SC-I
B8-01SC-O
B8-02SC-I
B8-02SC-O
B8-03SC-I
B8-03SC-O
B8R-01SC-I
B8R-01SC-O
B8R-02SC-I
B8R-02SC-O
B8R-03SC-I
B8R-03SC-O
B10-02SC-I
B10-02SC-O
B10-03SC-I
B10-03SC-O
B10-04SC-I
B10-04SC-O
B10R-02SC-I
B10R-02SC-O
B10R-03SC-I
B10R-03SC-O
B10R-04SC-I
B10R-04SC-O
B12-03SC-I
B12-03SC-O
B12-04SC-I
B12-04SC-O
B12R-03SC-I
B12R-03SC-O
B12R-04SC-I
B12R-04SC-O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Control Direction Tube Outer Dia. D
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In4R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out4R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In4M5×0.8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out4M5×0.8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In6R1/8
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out6R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In6R1/4
1 Piece(s)Available

11 Days or more

10C3604: BrassMeter-Out6R1/4
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In6M5×0.8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out6M5×0.8
1 Piece(s)Available

13 Days or more

10-Meter-In6R1/8
1 Piece(s)Available

8 Days or more

10-Meter-Out6R1/8
1 Piece(s)Available

13 Days or more

10-Meter-In6R1/4
1 Piece(s)Available

13 Days or more

10-Meter-Out6R1/4
1 Piece(s)Available

13 Days or more

10-Meter-In6M5×0.8
1 Piece(s)Available

8 Days or more

10-Meter-Out6M5×0.8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In8R1/8
1 Piece(s)Available

11 Days or more

10C3604: BrassMeter-Out8R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In8R1/4
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out8R1/4
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In8R3/8
1 Piece(s)Available

11 Days or more

10C3604: BrassMeter-Out8R3/8
1 Piece(s)Available

13 Days or more

10-Meter-In8R1/8
1 Piece(s)Available

13 Days or more

10-Meter-Out8R1/8
1 Piece(s)Available

13 Days or more

10-Meter-In8R1/4
1 Piece(s)Available

13 Days or more

10-Meter-Out8R1/4
1 Piece(s)Available

13 Days or more

10-Meter-In8R3/8
1 Piece(s)Available

13 Days or more

10-Meter-Out8R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In10R1/4
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out10R1/4
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In10R3/8
1 Piece(s)Available

10 Days or more

10C3604: BrassMeter-Out10R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In10R1/2
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out10R1/2
1 Piece(s)Available

13 Days or more

10-Meter-In10R1/4
1 Piece(s)Available

13 Days or more

10-Meter-Out10R1/4
1 Piece(s)Available

13 Days or more

10-Meter-In10R3/8
1 Piece(s)Available

13 Days or more

10-Meter-Out10R3/8
1 Piece(s)Available

13 Days or more

10-Meter-In10R1/2
1 Piece(s)Available

13 Days or more

10-Meter-Out10R1/2
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In12R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out12R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In12R1/2
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out12R1/2
1 Piece(s)Available

13 Days or more

10-Meter-In12R3/8
1 Piece(s)Available

13 Days or more

10-Meter-Out12R3/8
1 Piece(s)Available

13 Days or more

10-Meter-In12R1/2
1 Piece(s)Available

13 Days or more

10-Meter-Out12R1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Control Direction Tube Outer Dia. D
(φ)
Thread Size T

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Universal Environment, Applications Standard / Sputtering Resistance
Operating Temperature Range(℃) -5::60 Thread Portion Material C3604: Brass Operating Pressure Range(MPa) 0.05::0.7
Knob Type With Flat-Blade Screwdriver Groove Lock Nut Type Chamfered with Two Parallel Planes Joint Type Male thread + One-Touch Couplings
Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support