(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
Rotatable Body A / B Direction and Fitting part. Easy Tube Insertion / Disconnection(JSM Type)
Part Number
Configured Part Number is shown.
JSM4-M5A
Type | Speed Controller | Body Material | Brass | Shape | Universal |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 | Thread Portion Material | Brass |
Knob Type | Standard | Lock Nut Type | Knurling | Joint Type | Screw, Tube Connection |
Nominal Diameter of Tube D | 4 | Nominal of Thread | M5×0.8 |
Please check the type/dimensions/specifications of the part JSM4-M5A in the Flow Controls - Universal Elbow, Brass, Adjustable, JSM Series series.
Part Number |
---|
JSM4-M5AK |
JSM4-M5AKW |
JSM4-M5AW |
JSM4-M5B |
JSM4-M5BK |
JSM4-M5BKW |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy