(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Piping direction can be freely set to any of 360°. Flame retardant resin is used.
[Features]
Universal type, and pipe direction can be freely set to any of 360°.
· Flame retardant resin is used.
· Uses standard flame-retardant PBT resin types (UL94 standard, V-O equivalent).
· Fluorine resin sealing material is coated to the threads of the pipe.
JIS Symbol.
Part Number
Configured Part Number is shown.
SC3U-6-6-I
Type | Speed Controller | Body Material | Polybutylene Terephthalate |
---|---|---|---|
Control Direction | Meter-In | Control Flow Rate(l/min) | 270 |
Main Body Shape | Universal | Environment, Applications | Standard |
Operating Temperature Range(℃) | 0~60 | Operating Pressure Range(MPa) | 0.05~1 |
Knob Type | With Flat-Blade Screwdriver Groove | Lock Nut Type | Ring Nut |
Joint Type | Male thread + One-Touch Couplings | Flow Rate Characteristics | Standard Type |
Show More | |||
Pipe Connection Bore Dia. | R | Pipe connection port diameter 1 male screw | 1/8 |
Applicable Tube Diameter(mm) | 6 | Specifications | Standard |
Show Less |
Type | Speed Controller | Body Material | Polybutylene Terephthalate | Control Direction | Meter-In |
---|---|---|---|---|---|
Control Flow Rate(l/min) | 270 | Main Body Shape | Universal | Environment, Applications | Standard |
Operating Temperature Range(℃) | 0::60 | Operating Pressure Range(MPa) | 0.05::1 | Knob Type | With Flat-Blade Screwdriver Groove |
Lock Nut Type | Ring Nut | Joint Type | Male thread + One-Touch Couplings | Flow Rate Characteristics | Standard Type |
Pipe Connection Bore Dia. | R | Pipe connection port diameter 1 male screw | 1/8 | Applicable Tube Diameter(mm) | 6 |
Specifications | Standard |
Please check the type/dimensions/specifications of the part SC3U-6-6-I in the Flow Controls - Universal Elbow Push to Connect, Polybutylene, Adjustable, SC3U Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy