(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Valve - Shut-off, Union Straight, HV Series (Part Numbers)

Hand Valve - Shut-off, Union Straight, HV Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Shape: One-Touch Fitting Type
•Mounting Method: Side
•Pipe Port Type: One-Touch Plumbing
•Number Of Switching Positions: 2-Position Normally Closed
•Operation Status Retention: Retention

Part Number

Configured Part Number is shown.

Part Number
HV1/2-1/2
HV1/2-1/2-2W
HV1/2-3/8
HV1/2-3/8-2
HV1/4-1/4
HV1/4-1/4-2
HV1/4-1/4-2W
HV3/8-3/8
HV3/8-3/8-2
HV3/8-3/8-2W
HV4-4
HV4-4-2
HV4-4-2W
HV5/16-1/4
HV5/16-1/4-2
HV5/16-5/16
HV5/16-5/16-2
HV6-6
HV6-6-2
HV6-6-2W
HV8-6
HV8-6-2
HV8-6-2W
HV8-8
HV8-8-2
HV8-8-2W
HV10-10
HV10-10-2
HV10-10-2W
HV12-10
HV12-10-2
HV12-10-2W
HV12-12
HV12-12-2
HV12-12-2W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Ports Effective Sectional Area
(mm2)
Effective Sectional Area [Category]
(mm2)
Connecting Tube Diameter Connection tube diameter 2 Appearance Color
1 Piece(s)Available

15 Days or more

-3-Port18.1~201/21/2Standard Color Type
1 Piece(s)Available

14 Days or more

-2-Port18.1~201/21/2Light Gray Specification
1 Piece(s)Available

14 Days or more

-3-Port17.5~201/23/8Standard Color Type
1 Piece(s)Available

14 Days or more

-2-Port17.5~201/23/8Standard Color Type
1 Piece(s)Available

8 Days or more

-3-Port8.1~101/41/4Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port8.1~101/41/4Standard Color Type
1 Piece(s)Available

14 Days or more

-2-Port8.1~101/41/4Light Gray Specification
1 Piece(s)Available

15 Days or more

-3-Port17~203/83/8Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port17~203/83/8Standard Color Type
1 Piece(s)Available

14 Days or more

-2-Port17~203/83/8Light Gray Specification
1 Piece(s)Available

8 Days or more

103-Port3.45 or LessØ4φ4Standard Color Type
1 Piece(s)Available

8 Days or more

102-Port3.45 or LessØ4φ4Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port3.45 or LessØ4φ4Light Gray Specification
1 Piece(s)Available

14 Days or more

-3-Port8.8~105/161/4Standard Color Type
1 Piece(s)Available

14 Days or more

-2-Port8.8~105/161/4Standard Color Type
1 Piece(s)Available

14 Days or more

-3-Port8.7~105/165/16Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port8.7~105/165/16Standard Color Type
1 Piece(s)Available

18 Days or more

103-Port7.2~10Ø6φ6Standard Color Type
1 Piece(s)Available

8 Days or more

102-Port7.2~10Ø6φ6Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port7.2~10Ø6φ6Light Gray Specification
1 Piece(s)Available

8 Days or more

-3-Port8.1~10Ø8φ6Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port8.1~10Ø8φ6Standard Color Type
1 Piece(s)Available

14 Days or more

-2-Port8.1~10Ø8φ6Light Gray Specification
1 Piece(s)Available

8 Days or more

103-Port8.7~10Ø8φ8Standard Color Type
1 Piece(s)Available

18 Days or more

102-Port8.7~10Ø8φ8Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port8.7~10Ø8φ8Light Gray Specification
1 Piece(s)Available

18 Days or more

103-Port17.4~20Ø10φ10Standard Color Type
1 Piece(s)Available

18 Days or more

102-Port17.4~20Ø10φ10Standard Color Type
1 Piece(s)Available

8 Days or more

-2-Port17.4~20Ø10φ10Light Gray Specification
1 Piece(s)Available

8 Days or more

-3-Port17.5~20Ø12φ10Standard Color Type
1 Piece(s)Available

15 Days or more

-2-Port17.5~20Ø12φ10Standard Color Type
1 Piece(s)Available

14 Days or more

-2-Port17.5~20Ø12φ10Light Gray Specification
1 Piece(s)Available

18 Days or more

103-Port18.1~20Ø12φ12Standard Color Type
1 Piece(s)Available

8 Days or more

102-Port18.1~20Ø12φ12Standard Color Type
1 Piece(s)Available

15 Days or more

-2-Port18.1~20Ø12φ12Light Gray Specification

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Switching Positions Normally Close Operation Status Retention Holding
Operation Method Knob Pipe Port Type One-Touch Couplings Mounting Method Side surface

Additional Products in this Category

Tech Support