(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Valve - Flow Path Switching, Union Fitting, HBV Series

Hand Valve - Flow Path Switching, Union Fitting, HBV Series
  • Volume Discount

•Main Body Shape: One-Touch Fitting Type
•Mounting Method: Bottom
•Pipe Port Type: One-Touch Plumbing
•Number Of Ports: 3-Port
•Number Of Switching Positions: 2-Position Direction Switching

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HBV1/2-3/8
HBV1/4-1/4
HBV3/8-3/8
HBV5/16-1/4
HBV5/16-5/16
HBV6-6
HBV8-6
HBV8-8
HBV10-10
HBV12-10
HBV12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective Sectional Area
(mm2)
Effective Sectional Area [Category]
(mm2)
Connecting Tube Diameter Connection tube diameter 2
1 Piece(s)Available

13 Days or more

-24.5~301/23/8
1 Piece(s)Available

15 Days or more

-9~101/41/4
1 Piece(s)Available

13 Days or more

-24~303/83/8
1 Piece(s)Available

13 Days or more

-11~155/161/4
1 Piece(s)Available

13 Days or more

-17~205/165/16
1 Piece(s)Available

8 Days or more

109~10Ø6φ6
1 Piece(s)Available

8 Days or more

-11~15Ø8φ6
1 Piece(s)Available

8 Days or more

1017~20Ø8φ8
1 Piece(s)Available

8 Days or more

1024~30Ø10φ10
1 Piece(s)Available

13 Days or more

-24.5~30Ø12φ10
1 Piece(s)Available

8 Days or more

1034.5~40Ø12φ12

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 3-Port Number of Switching Positions 2-position direction switching
Operation Status Retention Holding Operation Method Knob Pipe Port Type One-Touch Couplings
Mounting Method Bottom

Additional Products in this Category

Tech Support