(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Valve - Both Ends One Touch Fittings

Hand Valve - Both Ends One Touch Fittings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hand Valve - Both Ends One Touch Fittings
  • Hand Valve - Both Ends One Touch Fittings
  • Volume Discount

Residual Pressure Relief Valves

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
One-Touch Coupling Shut-Off Valves:Related Image

Specifications

Part Number-Nominal-Flow Direction
BVCVP4
BVCVP6
-
-
M5
6
-B
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number2-Way / 3-WayHandle ColorE1E2PP1BF1F2Effective Sectional Area
(mm2)
Mass (g)
TypeTube O.D. (mm) D
BVHVU42
(2-Way Valve)
3
(3-Way Valve)
Not Specified
(Blue)

R
(Red)
1740.51016.525.81883.522
61740.512.516.526.41887.223
81740.51516.527.71889.826
1021.74117.519.532.2241116.741
1221.7412119.534.9241117.248

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BVHVU4-2
BVHVU4-2-R
BVHVU4-3
BVHVU4-3-R
BVHVU6-2
BVHVU6-2-R
BVHVU6-3
BVHVU6-3-R
BVHVU8-2
BVHVU8-2-R
BVHVU8-3
BVHVU8-3-R
BVHVU10-2
BVHVU10-2-R
BVHVU10-3
BVHVU10-3-R
BVHVU12-2
BVHVU12-2-R
BVHVU12-3
BVHVU12-3-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Ports Number of Positions Effective Sectional Area
(mm2)
Tube O.D. D (or D1) 2-Way / 3-Way Valve Handle color
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed3.4[Ø4] 42 (2-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed3.4[Ø4] 42 (2-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust3.4[Ø4] 43(3-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust3.4[Ø4] 43(3-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed7.2[Ø6] 62 (2-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed7.2[Ø6] 62 (2-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust7.2[Ø6] 63(3-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust7.2[Ø6] 63(3-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed8.7[Ø8] 82 (2-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed8.7[Ø8] 82 (2-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust8.7[Ø8] 83(3-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust8.7[Ø8] 83(3-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed17.4[Ø10] 102 (2-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed17.4[Ø10] 102 (2-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust17.4[Ø10] 103(3-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust17.4[Ø10] 103(3-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed18.1[Ø12] 122 (2-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[2-Port] 2[2-Position Normally Closed] 2-position Normally Closed18.1[Ø12] 122 (2-Way Valve)Red
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust18.1[Ø12] 123(3-Way Valve)Blue
1 Piece(s)Available

8 Days or more

10[3-Port] 3[2-Position Exhaust] 2-position exhaust18.1[Ø12] 123(3-Way Valve)Red

Loading...

  1. 1

More Information

One-Touch Coupling Shut-Off Valves:Related Image
 

Basic Information

Main Body Shape With One-Touch Couplings Operation Status Retention Retention Switching Operation Double handle
Pipe Port Type One-Touch Plumbing

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.