(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ The opening and closing of the valve is easily displayed by the direction of the knob
・ Small knob operation force (0.04 to 0.14 N・m)
・ With handle removal prevention function
・ Large effective cross-section precision 2.0 to 17.5 mm2
・ Poppet valve structure with few seal defects
・ Series from tube outer diameter ø4
・ 4 types can be selected according to the piping specifications
・ The 3-port valve exhausts the residual pressure on the 2 (A) side with SHUT (There is no exhaust port)
Part Number
Configured Part Number is shown.
VHK2A-10F-10F
Main Body Shape | One-Touch Fitting Type | Number of Ports | 2-Port | Number of Switching Positions | 2-Position Normally Closed |
---|---|---|---|---|---|
Switching Operation | Manual Lever | Effective Sectional Area(mm2) | 11.99 | Effective Sectional Area [Category](mm2) | ~15 |
Pipe Port Type | One-Touch Plumbing | Connecting Tube Diameter | Ø10 | Mounting Method | Side |
Plumbing Type and Direction | Direct Side Surface | Piping port 2 specifications | ø10 | Knob color | Gray |
Please check the type/dimensions/specifications of the part VHK2A-10F-10F in the Finger Valve, VHK-A Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy