(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

MEPAC eco multi type (Part Numbers)

MEPAC eco multi type
  • Volume Discount

•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Square Shape
•Environment Application: Standard

PDF

Part Number

Configured Part Number is shown.

X9612E-D-A

 
Part Number
X9612E-D-A
Part NumberMinimum order quantityVolume DiscountDays to Ship How to Grip Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options
1 Piece(s)Available

15 Days or more

Inserted Parallel TypeDouble Acting12.86.816160.3~0.56PresenceDouble ActionWith Retaining RingStandard Port

Loading...

  1. 1

Basic Information

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Environment, Applications Standard Additional Function No Stroke Adjustment Mechanism No
Float Sensor No Sensor Qty. No Sensor specifications No

Please check the type/dimensions/specifications of the part X9612E-D-A in the MEPAC eco multi type series.

Products like this...

Part Number
X9608-D-C
X9608-D-C-A
X9608-D-C-AR
X9612E-D-C
X9612E-D-C-A
X9612E-M
Part NumberMinimum order quantityVolume DiscountDays to Ship How to Grip Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options
1 Piece(s)Available

14 Days or more

Inserted Parallel TypeDouble Acting--6.56.50.3~0.54NoNormally ClosedStandardCenter Port
1 Piece(s)Available

14 Days or more

Inserted Parallel TypeDouble Acting1286.56.50.3~0.54NoDouble ActionStandardCenter Port
1 Piece(s)Available

14 Days or more

Parallel Type of Opening / Inserted Parallel TypeDouble Acting8126.56.50.3~0.54PresenceDouble ActionStandardCenter Port
1 Piece(s)Available

14 Days or more

Inserted Parallel TypeDouble Acting--16160.3~0.56NoDouble ActionWith Retaining RingCenter Port
1 Piece(s)Available

14 Days or more

Inserted Parallel TypeDouble Acting12.86.816160.3~0.56PresenceDouble ActionWith Retaining RingCenter Port
1 Piece(s)Available

14 Days or more

Mechanical hand / Inserted Parallel TypeSingle Acting-----4NoNormally ClosedWith Retaining RingStandard Port

Additional Products in this Category

Tech Support