(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CKS and CKSF Series Slim Chuck

CKS and CKSF Series Slim Chuck
  • Volume Discount

•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Main Body Shape : Special Shape
For complete product overview and details on CKS and CKSF Series Slim Chuck see the sections below:

PDF

Part Number

Configured Part Number is shown.

CKSF-50AS

Part Number
CKSF-50AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)

Quote

10

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Chuck Type / Chuck Type of Opening Number of Fingers 3 pcs.
Main Body Shape Special Forms Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Action Stroke(mm) 50 Option No
Sensor Qty. No

Additional Products in this Category

Tech Support