(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tremor Small Miller Holders (Part Numbers)

Tremor Small Miller Holders
  • Volume Discount

Holder that can hold small mirrors in dimension up to Φ 30 mm and adjust 2-axis tilts.

[Features]
· Fine resolution is twice better than that of F58N, 0.7°/rotation.
· The mirror fixing methods are "adhesion type" and "three-point support type".
· There are types with a rod and no rod both for adhesion and screws.
· The type without rod is fixed with M3 screw or M6 screw.
· For the three-point support type, Φ20 to Φ30mm mirrors can be fixed by replacing two pins.

Part Number

Configured Part Number is shown.

FM58-30-1

 

FM58-30F-1

 

FM58-30-2

 

FM58-30F-2

Part Number
FM58-30-1
FM58-30-2
FM58-30F-1
FM58-30F-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSUsed Mirror Diameter
(φ)
Types Adjustment axis
1 Piece(s)Available

12 Days or more

10~30Adhesive type, no rod typeθy, θz axes
1 Piece(s)Available

12 Days or more

1020~30Three-point support type, no rod typeθy, θz axes
1 Piece(s)Available

12 Days or more

10~30Adhesive Type, Rod Typeθy, θz axes
1 Piece(s)Available

12 Days or more

1020~30Three-point support-type, rod typeθy θz axes

Loading...

  1. 1

Basic Information

Fine Movement Method Feed screw P=0.25

Additional Products in this Category

Tech Support