(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Effective Diameter: 6
Fine Movable Range: °5°
Fine Movement Method: Tilt screw M6P0.25
Types: Simple Type
For complete product overview and details on Simple mirror holder see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
MHS-30 |
MHS-30B |
MHS-60 |
MHS-60B |
Loading...
Types | Simple Type | Effective Diameter(φ mm) | 6 | Fine Movement Method | Tilt screw M6P0.25 |
---|---|---|---|---|---|
Fine Movable Range | ±5° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy