(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Mirror Holder (Optical Axis 25 mm Type)

Compact Mirror Holder (Optical Axis 25 mm Type)
  • Volume Discount

It is the mirror holder of the optical axis height 25 mm for opt Station. You can select the mounting method so that the distortion of the element does not occur due to the mounting. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number

Configured Part Number is shown.

Part Number
F531-12.7
F531-12.7B
F531-20
F531-20B
F531-25.4S
F531-25.4SB
F531-25.4SC
F531-25.4SCB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSUsed Mirror Diameter
(φ)
Types
1 Piece(s)Available

13 Days or more

1012.7Rod Type (M4 Mounting)
1 Piece(s)Available

13 Days or more

1012.7OPS Type
1 Piece(s)Available

8 Days or more

1020Rod Type (M4 Mounting)
1 Piece(s)Available

13 Days or more

1020OPS Type
1 Piece(s)Available

13 Days or more

1025/25.4Rod Type (M4 Mounting)
1 Piece(s)Available

8 Days or more

1025/25.4OPS Type
1 Piece(s)Available

13 Days or more

1025/25.4Rod Type (M4 Mounting), semicircular type
1 Piece(s)Available

13 Days or more

1025/25.4OPS type, semicircle type

Loading...

  1. 1

Basic Information

Fine Movement Method Feed screw P=0.25 Adjustment axis θy, θz axes

Additional Products in this Category

Tech Support