(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Beam steering holder

Beam steering holder
  • Volume Discount

[Features]
· Types with only the upper mirror movable and with both upper and lower mirrors movable are available.
· The available adjustment screw pitches are 0.5mm and 0.25mm.
· The mirror is fixed by adhesion or by three-point support.
· The lower side of the ball is M16P=1mm male screw.
· This can be fixed to a magnet base, plate, etc.

PDF

Part Number

Configured Part Number is shown.

F110H-300

F110N-L

 

F110NW-L

 

F110NWC-L

Part Number
F110H-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1
 

Basic Information

Height of Holder(mm) 41 Effective Diameter(φ) ~30 Fine Movement Method Feed screw (P=0.25mm)
The length of a ball(mm) 300 Adjustment axis θyθz axis

Please check the type/dimensions/specifications of the part F110H-300 in the Beam steering holder series.

Additional Products in this Category

Tech Support