(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Dovetail, Feed Screw, B08/BDBUS

Manual XZ-Axis Stages - Dovetail, Feed Screw, B08/BDBUS
  • Volume Discount

A dovetail stage feed screw (XZ-axis) with a wide range of sizes.
[Features]· A combination of feed screw X and Z-axis
・ The feeding method can be selected from knob operation and hex key operation
[Applications]· Precision adjustment of cameras, microscopes, sensors, and optical parts
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B08-4
B08-4R
B08-14
B08-14R
B08-114
B08-114R
BDBUS-25
BDBUS-40
BDBUS-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)
1 Piece(s)Available

11 Days or more

10~25~2525259.8±5±5StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

10~25~2525259.8±5±5Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

8 Days or more

1026~4026~4040409.8±7±7StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

1026~4026~4040409.8±7±7Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

1041~6041~60606019.6±9±9StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

1041~6041~60606019.6±9±9Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

10~25~2525259.8±3±3StandardHex wrench operation-
1 Piece(s)Available

11 Days or more

1026~4026~4040409.8±5±5StandardHex wrench operation-
1 Piece(s)Available

11 Days or more

1041~6041~60606019.6±7±7StandardHex wrench operation-

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation XZ Travel (X Distance) Range(mm) ~ ±10mm Travel (Z Distance) Range(mm) ~ ±10mm
Load Capacity (Range)(N) 5~30 Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Brass Table Surface Treatment Black Oxide Coating Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Feed Knob Position Center Clamp Standard
Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support