(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Linear Ball Guide, Low Profile, Stainless Steel, BSS23 (Part Numbers)

Manual XY-Axis Stages - Linear Ball Guide, Low Profile, Stainless Steel, BSS23
  • Volume Discount

A low profile linear ball guide stage (XY-axis) with an integrated XY-axis structure.[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
・ The thickness of the main body can be reduced compared to the single axis combination. ・ Stage sizes available are 40 mm, 50 mm, 60 mm, 70 mm, 80 mm, and 100 mm square
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSS23-40CLP-J

 
Part Number
BSS23-40CLP-J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4020.1~25404088.2±6.5±6.522300.800.680.85SideStandard-Knob Operation1mmClean Grease:AFF

Loading...

  1. 1

Basic Information

Guiding Mechanism Linear Ball Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Clamp Standard

Please check the type/dimensions/specifications of the part BSS23-40CLP-J in the Manual XY-Axis Stages - Linear Ball Guide, Low Profile, Stainless Steel, BSS23 series.

Products like this...

Part Number
BSS23-100AGP
BSS23-100AGP-J
BSS23-100AGP-L
BSS23-40CLP-L
BSS23-40CR
BSS23-40CR-J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12025.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmStandard Grease
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12025.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmClean Grease:AFF
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12025.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmVacuum Grease:Fomblin
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4020.1~25404088.2±6.5±6.522300.800.680.85SideStandard-Knob Operation1mmVacuum Grease:Fomblin
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4020.1~25404088.2±6.5±6.522300.800.680.85SideRight and LeftStandard-0.5mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm50.1~10026~4026~4020.1~25404088.2±6.5±6.522300.800.680.85SideRight and LeftStandard-0.5mmClean Grease:AFF

Additional Products in this Category

Tech Support